(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.
Part Number |
---|
A05FSWLPL02R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Selfishly | Overall Length | Shank diameter | Protrusion length (L/D) | Specifications | Torque (Nm) | Dimensions f1 (mm) | Tip Size (mm) | Dimension l3 (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,626.38 | BITE | 1 Piece(s) | 12 Day(s) | 6.5 | Left-hand | 80 | 5 | 7.5 ~ 20 | CoroTurn 111 Screw Clamp, Cylindrical Shank | 0.6 | 4 | 2 | - | -13 | WPMT 02 01 02 |
Loading...
Applicable Tip Shape | W (Hexagonal Type) | Application | Internal Diameter | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Clearance angle | 11° | Lubrication Hole Y/N | Available | Cutting Angle(°) | 95 |
Tool Lead Angle(°) | -5 | Rake angle γ(°) | 0 |
Please check the type/dimensions/specifications of the part A05FSWLPL02R in the Boring Tool Bit, CoroTurn 111 Screw Clamp, A/E-SWLPR/LR series.
Part Number |
---|
A06FSWLPL02R |
A06FSWLPR02R |
A08HSWLPL02R |
A10KSWLPL04R |
A10KSWLPR04R |
A12MSWLPR04R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Machining Diameter | Selfishly | Overall Length | Shank diameter | Protrusion length (L/D) | Specifications | Torque (Nm) | Dimensions f1 (mm) | Tip Size (mm) | Dimension l3 (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,626.38 | 1 Piece(s) | 14 Day(s) | 8.5 | Left-hand | 80 | 6 | 9 ~ 24 | CoroTurn 111 Screw Clamp, Cylindrical Shank | 0.6 | 4.5 | 2 | - | -11 | WPMT 02 01 02 | ||
฿ 7,626.38 | 1 Piece(s) | 12 Day(s) | 8.5 | Right-hand | 80 | 6 | 9 ~ 24 | CoroTurn 111 Screw Clamp, Cylindrical Shank | 0.6 | 4.5 | 2 | - | -11 | WPMT 02 01 02 | ||
฿ 7,626.38 | 1 Piece(s) | 12 Day(s) | 10 | Left-hand | 100 | 8 | 12 ~ 32 | CoroTurn 111 Screw Clamp, Cylindrical Shank | 0.6 | 5 | 2 | - | -10 | WPMT 02 01 02 | ||
฿ 7,626.38 | 1 Piece(s) | 14 Day(s) | 12 | Left-hand | 125 | 10 | 15 ~ 40 | CoroTurn 111 Screw Clamp, Cylindrical Shank | 0.9 | 6 | 4 | - | -7 | WPMT 04 02 04 | ||
฿ 7,626.38 | 1 Piece(s) | 14 Day(s) | 12 | Right-hand | 125 | 10 | 15 ~ 40 | CoroTurn 111 Screw Clamp, Cylindrical Shank | 0.9 | 6 | 4 | - | -7 | WPMT 04 02 04 | ||
฿ 7,626.38 | 1 Piece(s) | 14 Day(s) | 16 | Right-hand | 150 | 12 | 18 ~ 48 | CoroTurn 111 Screw Clamp, Cylindrical Shank | 0.9 | 9 | 4 | - | -3 | WPMT 04 02 04 |
How can we improve?
How can we improve?