1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Boring Tool Bit, CoroTurn 111 Screw Clamp, A/E-SWLPR/LR (Part Number)

SDV HOLDER

Boring Tool Bit, CoroTurn 111 Screw Clamp, A/E-SWLPR/LR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,626.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.

Part Number
E06H-SWLPR02-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Specifications Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Dimension l3
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 11,276.22

SDV HOLDER 1 Piece(s) 6 Day(s) 8.5Right-hand100636CoroTurn 111 screw clamp, cylindrical shank, with groove for EasyFix sleeve0.64.5213-11WPMT 02 01 02

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Application Internal Diameter Clamp Shape Screw Clamp
Clearance angle 11° Lubrication Hole Y/N Available Cutting Angle(°) 95
Tool Lead Angle(°) -5 Rake angle γ(°) 0

Please check the type/dimensions/specifications of the part E06H-SWLPR02-R in the Boring Tool Bit, CoroTurn 111 Screw Clamp, A/E-SWLPR/LR series.

Products with similar specification

Part Number
A08HSWLPL02R
A10KSWLPL04R
A10KSWLPR04R
E08K-SWLPL02-R
E08K-SWLPR02-R
E10M-SWLPL04-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Specifications Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Dimension l3
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 7,626.38

1 Piece(s) 12 Day(s) 10Left-hand100812 ~ 32CoroTurn 111 Screw Clamp, Cylindrical Shank0.652--10WPMT 02 01 02

฿ 7,626.38

1 Piece(s) 14 Day(s) 12Left-hand1251015 ~ 40CoroTurn 111 Screw Clamp, Cylindrical Shank0.964--7WPMT 04 02 04

฿ 7,626.38

1 Piece(s) 14 Day(s) 12Right-hand1251015 ~ 40CoroTurn 111 Screw Clamp, Cylindrical Shank0.964--7WPMT 04 02 04

฿ 13,460.40

1 Piece(s) 6 Day(s) 10Left-hand125848CoroTurn 111 screw clamp, cylindrical shank, with groove for EasyFix sleeve0.65217-10WPMT 02 01 02

฿ 13,460.40

1 Piece(s) 6 Day(s) 10Right-hand125848CoroTurn 111 screw clamp, cylindrical shank, with groove for EasyFix sleeve0.65217-10WPMT 02 01 02

฿ 15,973.00

1 Piece(s) 6 Day(s) 12Left-hand1501060CoroTurn 111 screw clamp, cylindrical shank, with groove for EasyFix sleeve0.96421-7WPMT 04 02 04