1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Boring Tool Bit, CoroTurn 111, Screw Clamp, A...-SDUPR/L (Part Number)

BITE

Boring Tool Bit, CoroTurn 111, Screw Clamp, A...-SDUPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,626.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.

Part Number
A16RSDUPL07
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 7,626.38

BITE 1 Piece(s) 14 Day(s) 20Left-hand2001624 ~ 640.9111570DPMT 07 02 04

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling Clamp Shape Screw Clamp
Clearance angle 11° Lubrication Hole Y/N Available Specifications CoroTurn 111 Screw Clamp with Cylindrical Flat Face
Cutting Angle(°) 93 Tool Lead Angle(°) -3 Rake angle γ(°) 0

Please check the type/dimensions/specifications of the part A16RSDUPL07 in the Boring Tool Bit, CoroTurn 111, Screw Clamp, A...-SDUPR/L series.

Products with similar specification

Part Number
A10KSDUPR07E
A12MSDUPL07E
A12MSDUPR07E
A16RSDUPR07
A20SSDUPL11
A20SSDUPR11
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 7,650.42

1 Piece(s) 14 Day(s) 15Right-hand1251015 ~ 400.999--2DPMT 07 02 04

฿ 7,626.38

1 Piece(s) 14 Day(s) 18Left-hand1501218 ~ 480.91111--1DPMT 07 02 04

฿ 7,650.42

1 Piece(s) 14 Day(s) 18Right-hand1501218 ~ 480.91111--1DPMT 07 02 04

฿ 7,626.38

1 Piece(s) 14 Day(s) 20Right-hand2001624 ~ 640.9111570DPMT 07 02 04

฿ 9,295.21

1 Piece(s) 14 Day(s) 25Left-hand2502030 ~ 803131811-1DPMT 11 T3 08

฿ 9,295.21

1 Piece(s) 14 Day(s) 25Right-hand2502030 ~ 803131811-1DPMT 11 T3 08