1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 107, Boring Tool Bit for Turning (Part Number)

SDV HOLDER

CoroTurn 107, Boring Tool Bit for Turning
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,172.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Inner diameter boring tool bit with low cutting force
·The internal coolant ensures longer insert lifespan and good cutting chip handling
·High tool rigidity ensures stable machining operations even with workpieces with long protrusions
[Applications]
·For inner diameter turning operations

Part Number
A32T-SVPBR16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Minimum Machining Diameter Application Selfishly Overall Length Clearance angle Shank diameter Protrusion length (L/D) Lubrication Hole Y/N Specifications Details Type Torque
(Nm)
Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 13,876.44

SDV HOLDER 1 Piece(s) 6 Day(s) V (35° Diamond-Shaped)40Internal Diameter / Inner diameter profilingRight-hand30032128AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-3117.5-27.52216-9VBMT 16 04 08

Loading...

  1. 1

Basic Information

Clamp Shape Screw Clamp Rake angle γ(°) 0

Please check the type/dimensions/specifications of the part A32T-SVPBR16 in the CoroTurn 107, Boring Tool Bit for Turning series.

Products with similar specification

Part Number
A25T-SVPBL16
A25T-SVPBR16
A25T-SVQBL11-DB1
A25T-SVQBR11-DB1
A40T-SVPBL16
A40T-SVPBR16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tip Shape Minimum Machining Diameter Application Selfishly Overall Length Clearance angle Shank diameter Protrusion length (L/D) Lubrication Hole Y/N Specifications Details Type Torque
(Nm)
Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 9,924.10

1 Piece(s) 6 Day(s) V (35° Diamond-Shaped)32Internal Diameter / Inner diameter profilingLeft-hand30025100AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-3117.5-27.51716-8VBMT 16 04 08

฿ 9,924.10

1 Piece(s) 6 Day(s) V (35° Diamond-Shaped)32Internal Diameter / Inner diameter profilingRight-hand30025100AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-3117.5-27.51716-8VBMT 16 04 08

฿ 9,924.10

1 Piece(s) 6 Day(s) V (35° Diamond-Shaped)33Internal Diameter / Inner diameter profilingLeft-hand30025100AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-0.9107.5-17.51811-4VBMT 11 03 04

฿ 9,924.10

1 Piece(s) 6 Day(s) V (35° Diamond-Shaped)33Internal Diameter / Inner diameter profilingRight-hand30025100AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-0.9107.5-17.51811-4VBMT 11 03 04

฿ 15,852.61

1 Piece(s) 6 Day(s) V (35° Diamond-Shaped)50Internal Diameter / Inner diameter profilingLeft-hand30040160AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-3117.5-27.52716-6VBMT 16 04 08

฿ 15,852.61

1 Piece(s) 6 Day(s) V (35° Diamond-Shaped)50Internal Diameter / Inner diameter profilingRight-hand30040160AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-3117.5-27.52716-6VBMT 16 04 08