(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Inner diameter boring tool bit with low cutting force
·The internal coolant ensures longer insert lifespan and good cutting chip handling
·High tool rigidity ensures stable machining operations even with workpieces with long protrusions
[Applications]
·For inner diameter turning operations
Part Number |
---|
A25T-SVPBL16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Machining Diameter | Application | Selfishly | Overall Length | Clearance angle | Shank diameter | Protrusion length (L/D) | Lubrication Hole Y/N | Specifications | Details Type | Torque (Nm) | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,924.10 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | V (35° Diamond-Shaped) | 32 | Internal Diameter / Inner diameter profiling | Left-hand | 300 | 5° | 25 | 100 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 3 | 117.5 | -27.5 | 17 | 16 | -8 | VBMT 16 04 08 |
Loading...
Clamp Shape | Screw Clamp | Rake angle γ(°) | 0 |
---|
Please check the type/dimensions/specifications of the part A25T-SVPBL16 in the CoroTurn 107, Boring Tool Bit for Turning series.
Part Number |
---|
A05F-STUCL05-GR |
A10KSTUCL06GR |
A25T-SVPBR16 |
A25T-SVQBL11-DB1 |
A25T-SVQBR11-DB1 |
A32T-SVPBL16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Machining Diameter | Application | Selfishly | Overall Length | Clearance angle | Shank diameter | Protrusion length (L/D) | Lubrication Hole Y/N | Specifications | Details Type | Torque (Nm) | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,172.90 | 1 Piece(s) | 12 Day(s) | T (Triangle) | 6 | Internal Diameter | Left-hand | 80 | 7° | 5 | 7.5 ~ 20 | NA | CoroTurn 107 Screw Clamp, Cylindrical Shank, with Easy Fix Sleeve Grooves | Steel Shank | 0.4 | 93 | -3 | 2.9 | 5 | 0 | TCEX 05 01 00 | ||
฿ 7,172.90 | 1 Piece(s) | 14 Day(s) | T (Triangle) | 11 | Internal Diameter | Left-hand | 125 | 7° | 10 | 15 ~ 40 | NA | CoroTurn 107 Screw Clamp, Cylindrical Shank, with Easy Fix Sleeve Grooves | Steel Shank | 0.6 | 93 | -3 | 5.2 | 6 | 0 | TCEX 06 T1 00R-F | ||
฿ 9,924.10 | 1 Piece(s) | 6 Day(s) | V (35° Diamond-Shaped) | 32 | Internal Diameter / Inner diameter profiling | Right-hand | 300 | 5° | 25 | 100 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 3 | 117.5 | -27.5 | 17 | 16 | -8 | VBMT 16 04 08 | ||
฿ 9,924.10 | 1 Piece(s) | 6 Day(s) | V (35° Diamond-Shaped) | 33 | Internal Diameter / Inner diameter profiling | Left-hand | 300 | 5° | 25 | 100 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 0.9 | 107.5 | -17.5 | 18 | 11 | -4 | VBMT 11 03 04 | ||
฿ 9,924.10 | 1 Piece(s) | 6 Day(s) | V (35° Diamond-Shaped) | 33 | Internal Diameter / Inner diameter profiling | Right-hand | 300 | 5° | 25 | 100 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 0.9 | 107.5 | -17.5 | 18 | 11 | -4 | VBMT 11 03 04 | ||
฿ 13,876.44 | 1 Piece(s) | 6 Day(s) | V (35° Diamond-Shaped) | 40 | Internal Diameter / Inner diameter profiling | Left-hand | 300 | 5° | 32 | 128 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 3 | 117.5 | -27.5 | 22 | 16 | -9 | VBMT 16 04 08 |
How can we improve?
How can we improve?