(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
The EasyFix sleeve allows for quick and accurate center height adjustment.
For inner-diameter turning (bore cutting) operations.
Applicable Tip Shape | V (35° Diamond-Shaped) | Minimum Machining Diameter | 22 | Application | Internal Diameter / Inner diameter profiling |
---|---|---|---|---|---|
Selfishly | Left-hand | Clamp Shape | Screw Clamp | Overall Length | 200 |
Clearance angle | 7° | Shank diameter | 16 | Protrusion length (L/D) | 24 ~ 64 |
Lubrication Hole Y/N | Available | Specifications | CoroTurn 107 Screw Clamp, Cylindrical Shank, with Easy Fix Sleeve Grooves | Details Type | Steel Shank |
Torque(Nm) | 0.9 | Cutting Angle(°) | 107.5 | Tool Lead Angle(°) | -17.5 |
Dimensions f1(mm) | 13 | Tip Size(mm) | 11 | Rake angle γ(°) | 0 |
Blade Inclination Angle λs(°) | -4 | Gauge Chip | VCMT 11 03 04 |
Please check the type/dimensions/specifications of the part A16RSVQCL11ER in the Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SVQCR/L series.
How can we improve?
How can we improve?