1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SSKCR/L (Part Number)

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SSKCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.

Part Number
A25T-SSKCL12
A32T-SSKCR12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Shank diameter Protrusion length (L/D) Dimensions f1
(mm)
Blade Inclination Angle λs
(°)

฿ 9,312.00

HOLDER 1 Piece(s) 6 Day(s) 32Left-hand2510017-4.5

฿ 13,824.43

SDV HOLDER 1 Piece(s) 6 Day(s) 40Right-hand3212822-9

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Clamp Shape Screw Clamp
Overall Length 300 Clearance angle Lubrication Hole Y/N Available
Specifications CoroTurn 107 screw clamp Torque(Nm) 3 Cutting Angle(°) 75
Tool Lead Angle(°) 15 Tip Size(mm) 12 Rake angle γ(°) 0
Gauge Chip SCMT 12 04 08