1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDXCR/L (A16R-SDXCL07)

SDV HOLDER

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDXCR/L (A16R-SDXCL07)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.

Part Number
A16R-SDXCL07
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l7
(mm)

฿ 7,063.86

SDV HOLDER 1 Piece(s) 6 Day(s) 20Left-hand20016640.9117-4DCMT 07 02 04205.1

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling / Pull Clamp Shape Screw Clamp
Clearance angle Lubrication Hole Y/N Available Specifications CoroTurn 107 screw clamp, flat chamfered cylinder
Cutting Angle(°) 62.5 Tool Lead Angle(°) 27.5 Rake angle γ(°) -2

Please check the type/dimensions/specifications of the part A16R-SDXCL07 in the Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDXCR/L series.

Products with similar specification

Part Number
A16R-SDXCR07
A25T-SDXCL11
A25T-SDXCR11
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l7
(mm)

฿ 7,063.86

1 Piece(s) 6 Day(s) 20Right-hand20016640.9117-4DCMT 07 02 04205.1

฿ 9,924.10

1 Piece(s) 6 Day(s) 32Left-hand3002510031711-3DCMT 11 T3 08306.8

฿ 9,924.10

1 Piece(s) 6 Day(s) 32Right-hand3002510031711-3DCMT 11 T3 08306.8