1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDUCR/L-X

SDV BITE

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDUCR/L-X
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,225.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For back boring machining.

Part Number
A25TSDUCL07DX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,225.40

SDV BITE 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Minimum Machining Diameter 33 Application Internal Diameter / Inner diameter profiling / Pull
Selfishly Left-hand Clamp Shape Screw Clamp Overall Length 312.2
Clearance angle Shank diameter 25 Protrusion length (L/D) 15 ~ 40
Lubrication Hole Y/N Available Specifications CoroTurn 107 Screw Clamp with Cylindrical Flat Face Torque(Nm) 0.9
Cutting Angle(°) 93 Tool Lead Angle(°) -3 Dimensions f1(mm) 18
Dimension L1(mm) 300 Dimension H(mm) 23 Rake angle γ(°) 0
Blade Inclination Angle λs(°) 0 Gauge Chip DCMT 07 02 04

Please check the type/dimensions/specifications of the part A25TSDUCL07DX in the Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDUCR/L-X series.