1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Boring Tool Bit, CoroTurn 107, Screw Clamp, E...-SDUCR/L-R

Boring Tool Bit, CoroTurn 107, Screw Clamp, E...-SDUCR/L-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,944.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
E10M-SDUCL07-ER
E10M-SDUCR07-ER
E12Q-SDUCL07-ER
E12Q-SDUCR07-ER
E16R-SDUCL07-ER
E16R-SDUCR07-ER
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Dimensions f1
(mm)

฿ 16,944.70

SDV HOLDER 1 Piece(s) 6 Day(s) 15Left-hand15010609

฿ 16,944.70

SDV HOLDER 1 Piece(s) 6 Day(s) 15Right-hand15010609

฿ 20,689.02

SDV HOLDER 1 Piece(s) 6 Day(s) 18Left-hand180127211

฿ 20,689.02

SDV HOLDER 1 Piece(s) 6 Day(s) 18Right-hand180127211

฿ 28,905.72

SDV HOLDER 1 Piece(s) 6 Day(s) 22Left-hand200169613

฿ 28,905.72

SDV HOLDER 1 Piece(s) 6 Day(s) 22Right-hand200169613

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling Clamp Shape Screw Clamp
Clearance angle Lubrication Hole Y/N Available Specifications CoroTurn 107 screw clamp, cylindrical shank, with groove for EasyFix sleeve
Torque(Nm) 0.9 Cutting Angle(°) 93 Tool Lead Angle(°) -3
Tip Size(mm) 7 Rake angle γ(°) 0 Blade Inclination Angle λs(°) -5
Gauge Chip DCMT 07 02 04