1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDUCR/L-R (Part Number)

SDV BITE

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDUCR/L-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,798.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.

Part Number
A10K-SDUCL07-ER
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,798.57

SDV BITE 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Minimum Machining Diameter 15 Application Internal Diameter / Inner diameter profiling
Selfishly Left-hand Clamp Shape Screw Clamp Overall Length 125
Clearance angle Shank diameter 10 Protrusion length (L/D) 15 ~ 40
Lubrication Hole Y/N Available Specifications CoroTurn 107 Screw Clamp, Cylindrical Shank, with Easy Fix Sleeve Grooves Details Type Steel Shank
Torque(Nm) 0.9 Cutting Angle(°) 93 Tool Lead Angle(°) -3
Dimensions f1(mm) 9 Tip Size(mm) 7 Rake angle γ(°) 0
Blade Inclination Angle λs(°) -7 Gauge Chip DCMT 07 02 04

Please check the type/dimensions/specifications of the part A10K-SDUCL07-ER in the Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDUCR/L-R series.