1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Tool Bit, CoroTurn 107, Screw Clamp, E...-SCLCR/L-R (Part Number)

Boring Tool Bit, CoroTurn 107, Screw Clamp, E...-SCLCR/L-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,460.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The bit is made of solid-carbide materials, giving it a higher rigidity than that found with steel tool bits.
The EasyFix sleeve allows for quick and accurate center height adjustment.
For inner-diameter turning (bore cutting) operations.

Part Number
E08K-SCLCL06-R
E08K-SCLCR06-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 13,460.40

SDV HOLDER 1 Piece(s) 6 Day(s) Left-hand

฿ 13,460.40

SDV HOLDER 1 Piece(s) 6 Day(s) Right-hand

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Minimum Machining Diameter 10 Application Internal Diameter
Clamp Shape Screw Clamp Overall Length 125 Clearance angle
Shank diameter 8 Protrusion length (L/D) 48 Lubrication Hole Y/N Available
Specifications CoroTurn 107 screw clamp, round shank, with groove for EasyFix sleeve Torque(Nm) 0.9 Cutting Angle(°) 95
Tool Lead Angle(°) -5 Dimensions f1(mm) 5 Tip Size(mm) 6
Rake angle γ(°) 0 Blade Inclination Angle λs(°) -10 Gauge Chip CCMT 06 02 04