1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroCut MB Solid Carbide Boring Tool Bit MB-A

SDV INDEXABLE TOOLS

CoroCut MB Solid Carbide Boring Tool Bit MB-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,998.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Holder for inner-diameter turning (bore cutting) of small parts.
The EasyFix sleeve makes center-height alignment easy and ensures excellent rigidity.
Switch out the insert to use for grooving, threading, turning, profiling and face grooving operations.
Minimum machining diameter: ø10 mm.
For small inner-diameter turning (bore cutting) operations.

Part Number
MB-A16-20-09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,998.02

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Application Internal Diameter Overall Length 100 Torque(Nm) 3
Shank height(mm) 14 Dimension L3(mm) 20

Please check the type/dimensions/specifications of the part MB-A16-20-09 in the CoroCut MB Solid Carbide Boring Tool Bit MB-A series.