1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Mill For Roughing & Semi-Finishing VFD

End Mill For Roughing & Semi-Finishing VFD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,381.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura

Part Number
R216.24-16050OCK36P-1620
R216.24-16050OCL36P-1620
R216.24-20050OCK44P-1620
R216.25-25050OCK54P-1620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter (D₄)
(mm)
Corner Radius (rε)
(mm)
Twist
(mm²)
core thickness
(TW)
Rake angle γ
(°)
Other Processing Applications Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications

฿ 22,381.04

SDV SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 16general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]364161156715.26.354545 to 559 to 12Pocket machining, ramping, axial direction / plunge millingDrilling toolK-typeSquare with rounded cornersCylindrical shank (with head)Right-handedExternal lubricationVFD / Center cut / Hardness of at least 43 HRC and no more than 63 HRC

฿ 25,709.32

SDV SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 16general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]364161288015.234545 to 559 to 12Pocket machining, ramping, axial direction / plunge millingDrilling toolL typeSquare with rounded cornersCylindrical shank (with head)Right-handedExternal lubricationVFD / Center cut / Hardness of at least 43 HRC and no more than 63 HRC

฿ 34,654.08

SDV SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 20general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]44425145801935645 to 559 to 12Pocket machining, ramping, axial direction / plunge millingDrilling toolK-typeSquare with rounded cornersCylindrical shank (with head)Right-handedExternal lubricationVFD / Center cut / Hardness of at least 43 HRC and no more than 63 HRC

฿ 46,095.06

SDV SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 25general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]5452515699246.3571.0045 to 559 to 12Pocket machining, ramping, axial direction / plunge millingDrilling toolLong typeSquare with rounded cornersCylindrical shank (with head)Right-handedExternal lubricationVFD / Center cut / Hardness of at least 43 HRC and no more than 63 HRC

Loading...

  1. 1

Basic Information

Type Square Coating PVD Machining Application Plane
Torsion Angle (θ) Powerful Torsion (45°-60°) Torsion Angle Details(°) -50 Blade diameter tolerance h10
Shank diameter tolerance h6 Material type GC1620 Blade Straight