(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· Hole chamfer
[Single Blade / Double Blade]
· Single blade
[Tool Grade]
· High-speed steel
[Coating Y/N] Y
[Coating Type] TiN
Part Number |
---|
TIN-3MC15-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Point Angle(θ) | Tool Diameter (D) (mm) | Overall Length (mm) | Link Diameter (d) (mm) | Tip Diameter (mm) | Nominal Size | Neck Diameter (mm) | Neck Length (mm) | Outer Diameter Length (mm) | Beveling Diameter (mm) | Length Under Neck (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,652.20 | TTL CUTTERS | 1 Piece(s) | 5 Day(s) | 60 | 16 | 65 | 8 | 3 | 15 | 7.7 | 5 | 4.1 | 4~15 | 47.2 |
Loading...
Application | Hole Chamfer | Single blade, two blades | Single Blade | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Coating Y/N | Included | Coating Type | TiN |
Please check the type/dimensions/specifications of the part TIN-3MC15-60 in the TIN Coating, 3 Flute Chamfer Cutter, TIN-3MC (SKH51) series.
Part Number |
---|
TIN-3MC15-120 |
TIN-3MC15-90 |
TIN-3MC20-120 |
TIN-3MC20-60 |
TIN-3MC20-90 |
TIN-3MC25-120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Point Angle(θ) | Tool Diameter (D) (mm) | Overall Length (mm) | Link Diameter (d) (mm) | Tip Diameter (mm) | Nominal Size | Neck Diameter (mm) | Neck Length (mm) | Outer Diameter Length (mm) | Beveling Diameter (mm) | Length Under Neck (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,652.20 | 1 Piece(s) | 9 Day(s) | 120 | 16 | 65 | 8 | 3 | 15 | 7.7 | 5 | 4.1 | 4~15 | 54.7 | ||
฿ 2,652.20 | 1 Piece(s) | 9 Day(s) | 90 | 16 | 65 | 8 | 3 | 15 | 7.7 | 5 | 4.1 | 4~15 | 52 | ||
฿ 3,610.05 | 1 Piece(s) | 9 Day(s) | 120 | 21 | 70 | 10 | 4 | 20 | 9.7 | 5 | 4.3 | 5–20 | 57.6 | ||
฿ 3,610.05 | 1 Piece(s) | 5 Day(s) | 60 | 21 | 70 | 10 | 4 | 20 | 9.7 | 5 | 4.3 | 5–20 | 47.8 | ||
฿ 3,610.05 | 1 Piece(s) | 5 Day(s) | 90 | 21 | 70 | 10 | 4 | 20 | 9.7 | 5 | 4.3 | 5–20 | 54 | ||
฿ 4,625.95 | 1 Piece(s) | 5 Day(s) | 120 | 26 | 80 | 10 | 5 | 25 | 9.7 | 6 | 4.8 | 6–25 | 64.4 |
How can we improve?
How can we improve?