1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
3-Blade Chamfering Cutter 3MC (SKH51) (Part Number)

TTL CUTTERS

3-Blade Chamfering Cutter 3MC (SKH51)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,476.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Hole chamfer
[Single Blade / Double Blade]
· Single blade
[Tool Grade]
· High-speed steel
[Coating Y/N] N
[Coating Type] Non-Coated

 
Part Number
3MC20-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPoint Angle(θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Link Diameter (d)
(mm)
Tip Diameter
(mm)
Nominal Size Neck Diameter
(mm)
Neck Length
(mm)
Outer Diameter Length
(mm)
Beveling Diameter
(mm)
Length Under Neck
(mm)

฿ 2,187.79

TTL CUTTERS 1 Piece(s) 9 Day(s) 602170104209.754.35–2047.8

Loading...

  1. 1

Basic Information

Application Hole Chamfer Single blade, two blades Single Blade Tool Material Type High-Speed Steel
Coating Y/N None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part 3MC20-60 in the 3-Blade Chamfering Cutter 3MC (SKH51) series.

Products with similar specification

Part Number
3MC15-60
3MC15-90
3MC20-120
3MC20-90
3MC25-120
3MC25-60
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPoint Angle(θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Link Diameter (d)
(mm)
Tip Diameter
(mm)
Nominal Size Neck Diameter
(mm)
Neck Length
(mm)
Outer Diameter Length
(mm)
Beveling Diameter
(mm)
Length Under Neck
(mm)

฿ 1,549.22

1 Piece(s) 9 Day(s) 60166583157.754.14~1547.2

฿ 1,476.18

1 Piece(s) 9 Day(s) 90166583157.754.14~1552

฿ 2,187.79

1 Piece(s) 9 Day(s) 1202170104209.754.35–2057.6

฿ 1,977.53

1 Piece(s) 9 Day(s) 902170104209.754.35–2054

฿ 2,710.25

1 Piece(s) 9 Day(s) 1202680105259.764.86–2564.4

฿ 2,710.25

1 Piece(s) 9 Day(s) 602680105259.764.86–2552.3