(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· Hole chamfer
[Single Blade / Double Blade]
· Single blade
[Tool Grade]
· High-speed steel
[Coating Y/N] N
[Coating Type] Non-Coated
Part Number |
---|
3MC15-90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Point Angle(θ) | Tool Diameter (D) (mm) | Overall Length (mm) | Link Diameter (d) (mm) | Tip Diameter (mm) | Nominal Size | Neck Diameter (mm) | Neck Length (mm) | Outer Diameter Length (mm) | Beveling Diameter (mm) | Length Under Neck (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,476.18 | TTL CUTTERS | 1 Piece(s) | 9 Day(s) | 90 | 16 | 65 | 8 | 3 | 15 | 7.7 | 5 | 4.1 | 4~15 | 52 |
Loading...
Application | Hole Chamfer | Single blade, two blades | Single Blade | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Coating Y/N | None | Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part 3MC15-90 in the 3-Blade Chamfering Cutter 3MC (SKH51) series.
Part Number |
---|
3MC15-120 |
3MC15-60 |
3MC20-120 |
3MC20-60 |
3MC20-90 |
3MC25-120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Point Angle(θ) | Tool Diameter (D) (mm) | Overall Length (mm) | Link Diameter (d) (mm) | Tip Diameter (mm) | Nominal Size | Neck Diameter (mm) | Neck Length (mm) | Outer Diameter Length (mm) | Beveling Diameter (mm) | Length Under Neck (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,556.39 | 1 Piece(s) | 5 Day(s) | 120 | 16 | 65 | 8 | 3 | 15 | 7.7 | 5 | 4.1 | 4~15 | 54.7 | ||
฿ 1,549.22 | 1 Piece(s) | 9 Day(s) | 60 | 16 | 65 | 8 | 3 | 15 | 7.7 | 5 | 4.1 | 4~15 | 47.2 | ||
฿ 2,187.79 | 1 Piece(s) | 9 Day(s) | 120 | 21 | 70 | 10 | 4 | 20 | 9.7 | 5 | 4.3 | 5–20 | 57.6 | ||
฿ 2,187.79 | 1 Piece(s) | 9 Day(s) | 60 | 21 | 70 | 10 | 4 | 20 | 9.7 | 5 | 4.3 | 5–20 | 47.8 | ||
฿ 1,977.53 | 1 Piece(s) | 9 Day(s) | 90 | 21 | 70 | 10 | 4 | 20 | 9.7 | 5 | 4.3 | 5–20 | 54 | ||
฿ 2,710.25 | 1 Piece(s) | 9 Day(s) | 120 | 26 | 80 | 10 | 5 | 25 | 9.7 | 6 | 4.8 | 6–25 | 64.4 |
How can we improve?
How can we improve?