Thermo-hygrometer (608-H1)

Brand :
TESTO

Caution

    Product Description

    Thermo-hygrometer
    [Features]
    The testo 608-H1 thermohygrometer is ideally suited for continuous measurement of the indoor climate.
    Can use the measuring instrument in locations such as offices, warehouses, laboratories, garden centres or living areas to determine temperature, humidity and dew point.
    [Specifications]
    Weight:168g
    Dimensions:111x90x40mm
    Battery type:9V block battery, 6F22
    Battery life: Approx. :1 year
    Display type:LCD (Liquid Crystal Display)
    Storage temperature: (-40 to +70 °C)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Thermo-hygrometer (608-H1) | TESTO | MISUMI Thailand