1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digimatic Height Gage SERIES 192 - Metric Type

Digimatic Height Gage SERIES 192 - Metric Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 34,252.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard Type with SPC Data Output.

• Easy-to-use standard type.
• Double-column structure ensures high measuring accuracy.
• Ergonomic base fits comfortably in the hand.
• Character height of the LCD display has been increased (10mm to 11mm)
and a high contrast LCD display unit adopted, so that readability is improved.
•Allows integration into statistical process control and measurement systems.
• Inclined handle improves slider ergonomics.

Part Number
192-613-10SALE
192-614-10SALE
192-615-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Instrument Error
(mm)
Height
(mm)
Mass
(kg)

฿ 34,252.66

฿ 23,730.24

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0~300±0.024754.7

฿ 39,443.00

฿ 32,481.31

MEASURING TOOLS 1 Piece(s) Same day 0~600±0.058028.3

฿ 96,254.03

฿ 65,722.25

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s) 0~1000±0.07122815.7

Loading...

  1. 1

Basic Information

Product Model Height Gauge Display Method Digital With / Without measurement data output terminal Included
Resolution(mm) 0.01 Repeatability(mm) 0.01 Maximum Response Speed(mm/s) 500