1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digimatic Height Gage SERIES 192 (Part Number)

Digimatic Height Gage SERIES 192
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 57,482.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multi-function Type with SPC Data Output.

• Double-column structure ensures high measuring accuracy.
• Ergonomic base fits comfortably in the hand.
• Bidirectional touch-trigger probe is available as an optional accessory.
• Character height of the LCD display has been increased (10mm to 11mm) and a highcontrast
LCD display unit adopted, so that the readability is improved.
• Inclined handle improves slider ergonomics.
• Allows integration into statistical process control and measurement systems.
• Battery: SR44 (1 pc), 938882. For initial operational checks (standard accessory)
• Battery life is 3,500 hours in continuous use.
• Carbide-tipped long scriber (No. 905200 with overall length of 150mm) is provided
as a standard accessory. (Standard accessory: scriber cramp No. 05GZA033)

Part Number
192-664-10SALE
192-665-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Instrument Error
(mm)
Height
(mm)
Mass
(kg)

฿ 57,482.61

฿ 39,237.63

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0~600±0.048028.3

฿ 102,324.73

฿ 69,877.56

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0~1000±0.06122815.7

Loading...

  1. 1

Basic Information

Product Model Height Gauge Display Method Digital Minimum Display 0.1
With / Without measurement data output terminal Included Resolution(mm) 0.01 Repeatability(mm) 0.01
Maximum Response Speed(mm/s) 500 Power Supply SR44 1EA