1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Depth Micrometer SERIES 129 (129-109)

MTY MEASURING TOOLS

Depth Micrometer SERIES 129 (129-109)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• This type uses interchangeable rods to enable wide-range measurement.
• Order Nos. 329-250-30, 329-251-30, 329-350-30, and 329-351-30 allow
integration into statistical process control and measurement systems.
• Measuring rod diameter: ø4mm
• Measuring rod lock.
• Ratchet stop provides constant measuring force.

Part Number
129-109 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Spindle Detailed Type

฿ 4,401.52

฿ 3,000.08

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0~50Base: 63.5 x 16mmNo. of rods: 2

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Analog Waterproof Function Not Included
With / Without Measurement Data Output Terminal Included Scale Interval(mm) 0.01 Flatness(µm) 0.3
Power Supply SR44 (1EA)

Please check the type/dimensions/specifications of the part 129-109 in the Depth Micrometer SERIES 129 series.

Products with similar specification

Part Number
129-110
129-111
129-112
129-113
129-114
129-115
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Spindle Detailed Type

฿ 4,785.83

1 Piece(s) 5 Day(s) 0~75Base: 63.5 x 16mmNo. of rods: 3

฿ 5,218.67

1 Piece(s) 5 Day(s) 0~100Base: 101.6 x 16mmNo. of rods: 4

฿ 6,401.63

1 Piece(s) 14 Day(s) 0~150Base: 63.5 x 16mmNo. of rods: 6

฿ 4,885.79

1 Piece(s) 5 Day(s) 0~50Base: 101.6 x 16mmNo. of rods: 2

฿ 5,585.72

1 Piece(s) 5 Day(s) 0~75Base: 101.6 x 16mmNo. of rods: 3

฿ 5,951.75

1 Piece(s) 14 Day(s) 0~100Base: 101.6 x 16mmNo. of rods: 4