1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Vernier Caliper, ABSOLUTE Digimatic Caliper 500 Series

Vernier Caliper, ABSOLUTE Digimatic Caliper 500 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,502.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• ABSOLUTE electromagnetic induction linear encoder system is introduced
(except for 0 -300mm/0 - 12" models).
• New ergonomic design with finger rest.
• The ZERO/ABS button allows the display to be Zero-Set at any slider position
along the scale for comparison measurements. This button will also allow return to
the absolute (ABS) mode and display of the true position from the origin
(usually jaws closed point).
• Large and clear LCD readout.
• Smooth slider movement makes for comfortable operation.
• 18,000 hours battery life.
• Allows step measurement.
• Carbide-tipped jaw calipers are optimal for rough finished parts, castings, grindingstones, etc.
• Allows integration into statistical process control and measurement systems for models
with measurement data output connector.

Part Number
500-151-30
500-152-30
500-153-30
500-154-30
500-155-30
500-500-10
500-502-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range
(mm)
Waterproof Function With / Without measurement data output terminal Depth Bar W / WO Solar Panel Measuring Range
(mm)
Accuracy Remarks Specification Fine adjustment Mass Depth bar Power Supply Repeatability
(mm)

฿ 6,502.92

HAND TOOL 1 Piece(s) Same day 0~150Not IncludedIncludedIncludedNot Included-------SR44(1pc)0.01

฿ 7,869.64

HAND TOOL 1 Piece(s) 5 Day(s) 0~200Not IncludedIncludedIncludedNot Included-------SR44(1pc)0.01

฿ 17,206.41

MEASURING TOOLS 1 Piece(s) 5 Day(s) 0~300Not IncludedIncludedIncludedNot Included-------SR44(1pc)-

฿ 9,301.68

HAND TOOL 1 Piece(s) 5 Day(s) -----0 - 150±0.02mmCarbide-tipped jaws for outside measurement-with thumb roller162gBlade--

฿ 13,200.29

HAND TOOL 1 Piece(s) 22 Day(s) -----0 - 150±0.02mmCarbide-tipped jaws for outside and inside measurement-with thumb roller162gBlade--

฿ 28,915.10

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0~450Not IncludedIncludedNot IncludedNot Included-------SR44(1pc)0.01

฿ 56,835.70

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0~1000Not IncludedIncludedNot IncludedNot Included-------SR44(1pc)0.01

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Digital