1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Impact WRENCH-GT-S55R

VSL HAND TOOL

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 66,645.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GTS55R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 66,645.01

VSL HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 490-2450 Capacity Bolt Diameter(φ/mm) 52 Hammer Type Pin Clutch
Number Of Rotations(rpm) 2800 Air Consumption Amount(m³/min) 1.2 규격(") 1"
능력(mm) 52 타입 일자형 전장(mm) 610
형식 핀 함마, PM40 카플러, 4각소켓(1"×21.5 / 41mm 각 1개) 주의사항 앤빌 9"

Please check the type/dimensions/specifications of the part GTS55R in the Air Impact WRENCH-GT-S55R series.