1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact WRENCH-GT-S32RW (Part Number)

VSL HAND TOOL

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 56,574.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GTS32RW SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 56,574.10

฿ 41,010.57

VSL HAND TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 500-1300 Capacity Bolt Diameter(φ/mm) 33 Hammer Type Double
Number Of Rotations(rpm) 3600 Air Consumption Amount(m³/min) 1 규격(") 1"
능력(mm) 33 타입 일자형 전장(mm) 520
용도 콘크리트 파일전용 주의사항 앤빌 9"