1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact WRENCH-GT-P80W (Part Number)

VSL HAND TOOL

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,727.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GTP80W SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,727.84

฿ 13,290.65

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 49-259.8 Capacity Bolt Diameter(φ/mm) 8~10 Hammer Type Double
Number Of Rotations(rpm) 7500 Air Consumption Amount(m³/min) 0.4 규격(") 1/2"
타입 권총형 전장(mm) 164

Please check the type/dimensions/specifications of the part GTP80W in the Air Impact WRENCH-GT-P80W series.