1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill set K-493

DRILL SET

Drill set K-493
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,265.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drill set.
[Features]
· A wide range of drills is available.
· Steel case provided.
· Work material: metal, resin, lumber.
· Material: high-speed steel (HSS).
[Applications]
· Optimal for desk drills (K-16/21).

 
Part Number
K-493
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,265.97

DRILL SET 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 1.5 / 2 / 2.5 / 3 / 3.2 / 3.5 / 4 / 4.5 / 4.8 / 5 / 5.5 / 6 / 6.5 Work material General steel / Resin Set Content(φ/mm) 1.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/4.8/5.0/5.5/6.0/6.5
Content Quantity 13 Weight(g) 350

Please check the type/dimensions/specifications of the part K-493 in the Drill set K-493 series.