1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pliers for CO2 Welding Torch Welper

TIM PLIERS FOR WELDING

Pliers for CO2 Welding Torch Welper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,505.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

8 applications convenient for work with this 1 unit. Excellent for speeding up welding operations. With convenient spring for opening/closing

 
Part Number
YS-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,505.37

TIM PLIERS FOR WELDING 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Length(mm) 178 Opening Width(mm) 85
Blade Edge(mm) 24 Mass(g) Approximately 150 Internal Capacity(Pieces) 1
Use 1. Eliminating inner and outer nozzle sputter / 2. Eliminating nozzle tip sputter / 3. Attaching and detaching tips / 4. Wire cutter / 5. Attaching and detaching nozzles / 6. Tapping nozzles / 7. Attaching and detaching nozzle tubes / 8. Needle nose pliers for radio wire stripping Features With convenient spring for opening/closing Precautions * Please do not cut piano wire. /* Remove nozzle using a torch and clean when removing spots from the nozzle portion.