(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polyimide Adhesive Tape 360 A Series

Polyimide Adhesive Tape 360 A Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,623.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1577-01
1-1577-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Adhesiveness Withstand Voltage
(V)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 1,623.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 19 Day(s) 0.053 4.0N/19mm 8000 Adhesive Tape 360A 0.053 t 360A 0.053t 1 Roll

฿ 2,437.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 19 Day(s) 0.08 4.4N/19mm 11000 Adhesive Tape 360A 0.08 t 360A 0.08t 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    19
  • Length(m)
    20
  • Detailed colors
    Brown
  • Features
    The product features superior electrical insulation and heat resistance. Suitable for electrode insulation of lithium ion secondary batteries.
  • Base Material
    Polyimide film
  • Adhesive Agent Material
    Acrylic
  • Stretch(%)
    65
  • Footnotes
    Price per 1 roll.
  • Flame Retardant
    Suitable for UL510FR E34833
  • Heat Resistant Temperature(°C)
    180
  • Net Content
    1 Roll

Product Description

Tape made with a highly heat-resistant polyimide film as its base material.
[Features]
· Product features superior electrical insulation and heat resistance.
· Ideal for insulating lithium-ion secondary batteries.
[Applications]
· For heat masking on electrical component production lines.
· For heat-resistant electrical insulation.

Part Number
1-1577-01
1-1577-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Adhesiveness Withstand Voltage
(V)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 1,623.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 19 Day(s) 0.053 4.0N/19mm 8000 Adhesive Tape 360A 0.053 t 360A 0.053t 1 Roll

฿ 2,437.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 19 Day(s) 0.08 4.4N/19mm 11000 Adhesive Tape 360A 0.08 t 360A 0.08t 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Polyimide Adhesive Tape Features

Polyimide adhesive tape external appearance

Polyimide adhesive tape external appearance

Materials: base material / polyimide film, adhesive / acrylic type
Withstand voltage: 11 kV (1-1577-02)
Withstand voltage: 8 kV (1-1577-01)
Heat resistant temperature: 180°C
Stretchability: 65%
Flame resistance: UL510FR compatible product E34833
Thickness: 0.08 mm (1-1577-02)
Thickness: 0.053 mm (1-1577-01)
Width × length: 19 mm × 20 m
Adhesive strength: 4.4 N / 19 mm (1-1577-02)
Adhesive strength: 4 N / 19 mm (1-1577-01)