- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Inner capacity |
|
฿ 166.00
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
10 Day(s)
|
L |
1 Pair |
|
฿ 166.00
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
10 Day(s)
|
M |
1 Pair |
|
฿ 166.00
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
10 Day(s)
|
S |
1 Pair |
Basic Specifications
-
- Product Model
- Anti-Slip
-
- Specifications
- Setting
-
- The intended use
- For work
-
- Gauge
- 13
-
- Material: Fiber Part
- Nylon
-
- Material: Resin Part
- Vinyl Chloride
-
- Color
- White/blue
-
- Features
- 13G thin gloves with rubber dots on fingertips that are ideal for detailed manual work.
-
- Features 2
- Double-sided dot processing means it can be turned inside out if it becomes dirty.
-
- Inner capacity
- 1 Pair
Product Description
Ideal for detailed work using the fingertips.
[Features]
· The woolly nylon fabric fits hands well. Comfortable to use, feels like working with bare hands.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Inner capacity |
|
฿ 166.00
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
10 Day(s)
|
L |
1 Pair |
|
฿ 166.00
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
10 Day(s)
|
M |
1 Pair |
|
฿ 166.00
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
10 Day(s)
|
S |
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?