(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Otafuku Nextage One

Otafuku Nextage One

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of K-41-GR-L

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Artificial leather
  • Size
    L
  • Size Details(cm)
    Total length: 21.5; Middle finger length: 8.5; Palm perimeter :20
  • Color
    Gray
  • Material
    Back Side: Polyester, Palm Side: Artificial Leather (Polyester / Polyurethane)
  • Amount Of Content
    1 Pair
Part Number
K-41-GR-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 432.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Artificial leather
  • Size
    L
  • Size Details(cm)
    Total length: 21.5; Middle finger length: 8.5; Palm perimeter :20
  • Color
    Gray
  • Material
    Back Side: Polyester, Palm Side: Artificial Leather (Polyester / Polyurethane)
  • Amount Of Content
    1 Pair

Product Description

● Sturdy microfiber gloves with characteristics close to that of genuine leather. ● Highly breathable and an excellent fit, with none of the distinctive leather smell.

Specifications of K-41-GR-L

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Artificial leather
  • Size
    L
  • Size Details(cm)
    Total length: 21.5; Middle finger length: 8.5; Palm perimeter :20
  • Color
    Gray
  • Material
    Back Side: Polyester, Palm Side: Artificial Leather (Polyester / Polyurethane)
  • Amount Of Content
    1 Pair
Part Number
K-41-GR-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 432.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1