(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
R-35-L |
R-35-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Size Details (cm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 535.00 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | L | Around Pal: 21.0, Total Length: 22.5, Length of Middle Finger: 8.7 | 95 | ||
฿ 535.00 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | LL | Around Pal: 22.0, Total Length: 23.0, Length of Middle Finger: 9.0 | 100 |
Taking professionals into consideration, Gunn cut sewing reduces discomfort around the fingers. ? Feels good against the skin with the inside being cotton, and has exceptional comfort.
Part Number |
---|
R-35-L |
R-35-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Size Details (cm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 535.00 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | L | Around Pal: 21.0, Total Length: 22.5, Length of Middle Finger: 8.7 | 95 | ||
฿ 535.00 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | LL | Around Pal: 22.0, Total Length: 23.0, Length of Middle Finger: 9.0 | 100 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?