(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Gloves Resistant Temperature (°C) 350 Total Length (mm) 400

Heat Resistant Gloves Resistant Temperature (°C) 350 Total Length (mm) 400

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-943-01

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Details Type
    5 fingered
  • Overall Length(mm)
    400
  • Color
    Silver
  • Back Material
    Aluminum carbon Kevlar® on the palm section
  • Heat Resistant Temperature(°C)
    350
  • Manufacturer Product Name
    Heat-resistant gloves: 5-finger type
  • Manufacturer Model Number
    5 finger type
  • Capacity
    1 Pair
Part Number
6-943-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 5,122.00

ANTI-HEAT GLOVES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Details Type
    5 fingered
  • Overall Length(mm)
    400
  • Color
    Silver
  • Back Material
    Aluminum carbon Kevlar® on the palm section
  • Heat Resistant Temperature(°C)
    350
  • Manufacturer Product Name
    Heat-resistant gloves: 5-finger type
  • Manufacturer Model Number
    5 finger type
  • Capacity
    1 Pair

Product Description

[Features]
·It is used to protect hands from radiant heat (mainly when working in front of the furnace).

Specifications of 6-943-01

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Details Type
    5 fingered
  • Overall Length(mm)
    400
  • Color
    Silver
  • Back Material
    Aluminum carbon Kevlar® on the palm section
  • Heat Resistant Temperature(°C)
    350
  • Manufacturer Product Name
    Heat-resistant gloves: 5-finger type
  • Manufacturer Model Number
    5 finger type
  • Capacity
    1 Pair
Part Number
6-943-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 5,122.00

ANTI-HEAT GLOVES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1