(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistant Gloves Maximum Operating Temperature 500°C (Fiber Material Decomposition Temperature 650°C)

Heat-Resistant Gloves Maximum Operating Temperature 500°C (Fiber Material Decomposition Temperature 650°C)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ZC-1W-KV

  • Product Model
    Glove
  • Grated Scale (Class)
    100
  • Materials
    Polyurethane, Polyester
  • Sizes
    Free
  • Length(cm)
    28
  • Maker Part Number
    ZC-1W
  • TGK Code
    0859-23-72-01
  • Characteristics
    Excellent heat resistance with maximum operating temperature of 500°C (fiber material decomposition temperature 650°C). Can be used in clean rooms of class 100 or lower. Smooth fibers give good operability and release characteristics. Also has excellent solvent resistance. Long type (length 500 mm) also available, for a wide range of uses.
  • Rear Surface Finish
    Polyester 100%
  • Intermediate Layer Material
    Wool Felt
  • Palm Material
    PBO Fiber (Zylon® 100%)
  • Back of the Hand Material
    Aramid Fiber 100%
  • Capacity
    1 Pair
Part Number
ZC-1W-KV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 6,893.54

GLOVES FOR CLEAN ROOM 1 Piece(s) 9 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    100
  • Materials
    Polyurethane, Polyester
  • Sizes
    Free
  • Length(cm)
    28
  • Maker Part Number
    ZC-1W
  • TGK Code
    0859-23-72-01
  • Characteristics
    Excellent heat resistance with maximum operating temperature of 500°C (fiber material decomposition temperature 650°C). Can be used in clean rooms of class 100 or lower. Smooth fibers give good operability and release characteristics. Also has excellent solvent resistance. Long type (length 500 mm) also available, for a wide range of uses.
  • Rear Surface Finish
    Polyester 100%
  • Intermediate Layer Material
    Wool Felt
  • Palm Material
    PBO Fiber (Zylon® 100%)
  • Back of the Hand Material
    Aramid Fiber 100%
  • Capacity
    1 Pair

Product Description

Heat-resistant gloves with a maximum operating temperature of 500°C (fiber material decomposition temperature of 650°C). Can be used in Class 100 or less clean rooms. Made using soft and flexible fibers, making them easier to work with and put on / take off. Also boasts excellent solvent resistance.

Specifications of ZC-1W-KV

  • Product Model
    Glove
  • Grated Scale (Class)
    100
  • Materials
    Polyurethane, Polyester
  • Sizes
    Free
  • Length(cm)
    28
  • Maker Part Number
    ZC-1W
  • TGK Code
    0859-23-72-01
  • Characteristics
    Excellent heat resistance with maximum operating temperature of 500°C (fiber material decomposition temperature 650°C). Can be used in clean rooms of class 100 or lower. Smooth fibers give good operability and release characteristics. Also has excellent solvent resistance. Long type (length 500 mm) also available, for a wide range of uses.
  • Rear Surface Finish
    Polyester 100%
  • Intermediate Layer Material
    Wool Felt
  • Palm Material
    PBO Fiber (Zylon® 100%)
  • Back of the Hand Material
    Aramid Fiber 100%
  • Capacity
    1 Pair
Part Number
ZC-1W-KV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 6,893.54

GLOVES FOR CLEAN ROOM 1 Piece(s) 9 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1