Microspatel Stainless Steel/Log Type/Flat Plate Type

Brand :
TGK

Caution

    Product Description

    Microspartel Round Thin Type
    [Features]
    Made of SUS304.
    [Specifications]
    Product Model: Spatula
    Type: Round type
    Total Length: L150mm
    Pattern Width: 2mm
    Spatula thickness: Approx. 0.5mm
    Spatula Length: Approx. 8.7mm
    Spoon Thickness: Approx. 9mm
    Spoon Length: Approx.4mm
    [Materials]
    Stainless Steel
    Amount Of Content: 1 pc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat