(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spoon SUS430 150 mm–600 mm

Spoon SUS430 150 mm–600 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0419-50-40-03

  • Product Model
    Spoon
  • Length(mm)
    180
  • Width of the Spoon Part(mm)
    22.3
  • Standard
    Large
  • TGK Code
    0419504003
  • Materials
    SUS410
  • Amount Of Content
    1 pc.
Part Number
0419-50-40-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 80.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Spoon
  • Length(mm)
    180
  • Width of the Spoon Part(mm)
    22.3
  • Standard
    Large
  • TGK Code
    0419504003
  • Materials
    SUS410
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Note that there is a high risk of rusting when using chlorinated detergents or chemicals.

Specifications of 0419-50-40-03

  • Product Model
    Spoon
  • Length(mm)
    180
  • Width of the Spoon Part(mm)
    22.3
  • Standard
    Large
  • TGK Code
    0419504003
  • Materials
    SUS410
  • Amount Of Content
    1 pc.
Part Number
0419-50-40-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 80.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1