(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All PE Ladle 2 L, White

All PE Ladle 2 L, White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0125-23-61-05

  • Product Model
    Ladle
  • Capacity(ml)
    2000
  • Handle Diameter
    23φ
  • Scoop Height(mm)
    110
  • Scoop Inner Diameter(mm)
    190
  • TGK Code
    0125236105
  • Main Unit Material
    PE
  • Handle Length(mm)
    240
  • Up to Handle Joint(mm)
    150
  • Color (Body)
    White
  • Remarks
    The handle is hollowed.
  • Amount Of Content
    1 pc.
Part Number
0125-23-61-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 711.63

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Model
    Ladle
  • Capacity(ml)
    2000
  • Handle Diameter
    23φ
  • Scoop Height(mm)
    110
  • Scoop Inner Diameter(mm)
    190
  • TGK Code
    0125236105
  • Main Unit Material
    PE
  • Handle Length(mm)
    240
  • Up to Handle Joint(mm)
    150
  • Color (Body)
    White
  • Remarks
    The handle is hollowed.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The handle is hollow.

Specifications of 0125-23-61-05

  • Product Model
    Ladle
  • Capacity(ml)
    2000
  • Handle Diameter
    23φ
  • Scoop Height(mm)
    110
  • Scoop Inner Diameter(mm)
    190
  • TGK Code
    0125236105
  • Main Unit Material
    PE
  • Handle Length(mm)
    240
  • Up to Handle Joint(mm)
    150
  • Color (Body)
    White
  • Remarks
    The handle is hollowed.
  • Amount Of Content
    1 pc.
Part Number
0125-23-61-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 711.63

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1