(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Spoon, FEP Coat 150 mm–300 mm

Fine Spoon, FEP Coat 150 mm–300 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0000-50-40-01

  • Product Model
    Spoon
  • Length(mm)
    150
  • TGK Code
    0000504001
  • Main Unit Material
    SUS430
  • Packing Form
    Packaged 1 pair in vinyl bag
  • Amount Of Content
    1 pc.
Part Number
0000-50-40-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 792.66

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Spoon
  • Length(mm)
    150
  • TGK Code
    0000504001
  • Main Unit Material
    SUS430
  • Packing Form
    Packaged 1 pair in vinyl bag
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Each product is packed within its own plastic bag.

Specifications of 0000-50-40-01

  • Product Model
    Spoon
  • Length(mm)
    150
  • TGK Code
    0000504001
  • Main Unit Material
    SUS430
  • Packing Form
    Packaged 1 pair in vinyl bag
  • Amount Of Content
    1 pc.
Part Number
0000-50-40-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 792.66

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1