For Free Arm Stand, Clamp Head

Brand :
TGK

Caution

    Product Description

    Free Arm Clamp Head
    [Features]
    The dedicated flexible pipe allows you to freely change the direction, height, and angle.
    The hold screw at the end of the free arm allows you to easily replace the optional head (clamp head, clip head).
    [Specification]
    Tightening range: Φ3~Φ55mm
    Product Model: Clamp
    Product Name: Clamp Head Only
    Length of the Arm(mm): 40
    Fastening Range(mm): 3~55
    Capacity:1 pc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat