(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Laboratory Jack 80 x 80 mm - 300 x 300 mm Knob Type/Ratchet Type

Laboratory Jack 80 x 80 mm - 300 x 300 mm Knob Type/Ratchet Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0995-55-31-06

  • Product Model
    Laboratory Jack
  • Withstanding Load(kg)
    45
  • Extension Range(mm)
    88~490
  • Type
    Knob Method
  • Top Plate Size(mm)
    300X300
  • Maker Part Number
    030-N010
  • TGK Code
    0995553106
  • Materials
    Made of SUS304
  • Capacity
    1 unit
Part Number
0995-55-31-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 17,509.16

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 11 Day(s) 1 unit

Basic Specifications

  • Product Model
    Laboratory Jack
  • Withstanding Load(kg)
    45
  • Extension Range(mm)
    88~490
  • Type
    Knob Method
  • Top Plate Size(mm)
    300X300
  • Maker Part Number
    030-N010
  • TGK Code
    0995553106
  • Materials
    Made of SUS304
  • Capacity
    1 unit

Product Description

Tokyo Garasu Kikai, stand, clamp holder, clamp, laboratory jack, laboratory jack 80 × 80 to 300 × 300 mm, knob type / ratchet type

Specifications of 0995-55-31-06

  • Product Model
    Laboratory Jack
  • Withstanding Load(kg)
    45
  • Extension Range(mm)
    88~490
  • Type
    Knob Method
  • Top Plate Size(mm)
    300X300
  • Maker Part Number
    030-N010
  • TGK Code
    0995553106
  • Materials
    Made of SUS304
  • Capacity
    1 unit
Part Number
0995-55-31-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 17,509.16

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 11 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1