Fine Funnel 45 mm–150 mm PP

Brand :
TGK

Caution

    Product Description

    Fine funnel PP
    [Features]
    The appropriate size should be twice the diameter of the funnel.
    [Specifications]
    Product Type: Funnel
    Caliber: φ75mm
    Outer diameter x length: φ10×L58mm
    Inner Diameter: Approx. 6mm
    Full Length: Approx. 133mm
    Quantity: 1 piece
    [Material]
    Polypropylene (PP)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Fine Funnel 45 mm–150 mm PP | TGK | MISUMI Thailand