(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tokyo Garasu Kikai Co., Ltd., Conical Tube Unsterilized, 15 mL / 50 mL

Tokyo Garasu Kikai Co., Ltd., Conical Tube Unsterilized, 15 mL / 50 mL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0198-19-95-05

  • Product Type
    Test Tube / Tube
  • Material
    PP
  • Capacity(ml)
    15
  • Detail Types
    Unsterilized type
  • Sizes(mm)
    17X120
  • Maker Part Number
    84000
  • TGK Code
    0198199505
  • Specifications
    With screw cap and scale
  • Resistance Temperature(°C)
    Up to 80
  • Sizes(mm)
    Tube internal diameter: 14 Bottom slope length: approx. 22
  • 1 Pack (750 pcs)
Part Number
0198-19-95-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 8,167.01

TUBE/FUNNEL 1 Pack(s)

750 Pieces Per Package

6 Day(s) 1 Pack (750 pcs)

Basic Specifications

  • Product Type
    Test Tube / Tube
  • Material
    PP
  • Capacity(ml)
    15
  • Detail Types
    Unsterilized type
  • Sizes(mm)
    17X120
  • Maker Part Number
    84000
  • TGK Code
    0198199505
  • Specifications
    With screw cap and scale
  • Resistance Temperature(°C)
    Up to 80
  • Sizes(mm)
    Tube internal diameter: 14 Bottom slope length: approx. 22
  • 1 Pack (750 pcs)

Product Description

[Features]
· Includes a screw cap.
· Graduated.
· Autoclavable.

Specifications of 0198-19-95-05

  • Product Type
    Test Tube / Tube
  • Material
    PP
  • Capacity(ml)
    15
  • Detail Types
    Unsterilized type
  • Sizes(mm)
    17X120
  • Maker Part Number
    84000
  • TGK Code
    0198199505
  • Specifications
    With screw cap and scale
  • Resistance Temperature(°C)
    Up to 80
  • Sizes(mm)
    Tube internal diameter: 14 Bottom slope length: approx. 22
  • 1 Pack (750 pcs)
Part Number
0198-19-95-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 8,167.01

TUBE/FUNNEL 1 Pack(s)

750 Pieces Per Package

6 Day(s) 1 Pack (750 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1