(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Common Test Tube with 25 mL Gradations and Stop Valve - 10 Count

Common Test Tube with 25 mL Gradations and Stop Valve - 10 Count

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 008380-25A

  • Product Model
    Test Tube / Tube
  • Outside Diameter(mm)
    18
  • Height(mm)
    180
  • Capacity(mL)
    25
  • Gradations(mL)
    0.5
  • Stopper (Common)
    16
  • TGK Code
    0371-03-45-06
  • Specifications
    Includes a flat glass stopper.
  • Footnote
    Stopper not included in height.
  • 1 Box (10 pcs)
Part Number
008380-25A
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,586.44

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

9 Day(s) 1 Box (10 pcs)

Basic Specifications

  • Product Model
    Test Tube / Tube
  • Outside Diameter(mm)
    18
  • Height(mm)
    180
  • Capacity(mL)
    25
  • Gradations(mL)
    0.5
  • Stopper (Common)
    16
  • TGK Code
    0371-03-45-06
  • Specifications
    Includes a flat glass stopper.
  • Footnote
    Stopper not included in height.
  • 1 Box (10 pcs)

Product Description

25 ml standard stop test tube with a flat glass stopper and scale that can be used for testing/inspection, etc.
10 pcs. included per box.

Specifications of 008380-25A

  • Product Model
    Test Tube / Tube
  • Outside Diameter(mm)
    18
  • Height(mm)
    180
  • Capacity(mL)
    25
  • Gradations(mL)
    0.5
  • Stopper (Common)
    16
  • TGK Code
    0371-03-45-06
  • Specifications
    Includes a flat glass stopper.
  • Footnote
    Stopper not included in height.
  • 1 Box (10 pcs)
Part Number
008380-25A
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,586.44

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

9 Day(s) 1 Box (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1