- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Sedimentation Tube Round Bottom 25 mL–250 mL
Specifications of 109013
-
- Product Model
- Spitz / Centrifuge Tube
-
- Outside Diameter(mm)
- 60
-
- Height(mm)
- 135
-
- Detail Types
- Direct-Port Type
-
- Product Name
- Round Bottom Centrifuge Tube
-
- Capacity(mL)
- 250
-
- TGK Code
- 0717-04-65-06
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,224.00
|
TUBE/FUNNEL
|
1 Piece(s)
|
|
31 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Spitz / Centrifuge Tube
-
- Outside Diameter(mm)
- 60
-
- Height(mm)
- 135
-
- Detail Types
- Direct-Port Type
-
- Product Name
- Round Bottom Centrifuge Tube
-
- Capacity(mL)
- 250
-
- TGK Code
- 0717-04-65-06
-
- Amount Of Content
- 1 pc.
Product Description
Rimless precipitation tube with round base
Specifications of 109013
-
- Product Model
- Spitz / Centrifuge Tube
-
- Outside Diameter(mm)
- 60
-
- Height(mm)
- 135
-
- Detail Types
- Direct-Port Type
-
- Product Name
- Round Bottom Centrifuge Tube
-
- Capacity(mL)
- 250
-
- TGK Code
- 0717-04-65-06
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,224.00
|
TUBE/FUNNEL
|
1 Piece(s)
|
|
31 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?