- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
ST-Round Centrifuge Tube 10 mL
Specifications of 119240
-
- Product Model
- Spitz / Centrifuge Tube
-
- Outside Diameter(mm)
- 16.5
-
- Height(mm)
- 105 (Stopper Not Included)
-
- Detail Types
- No scale
-
- Type
- ST-16.5S
-
- TGK Code
- 0717-04-62-01
-
- Cap (No.)
- C-2
-
- Specifications
- Fluorine PTFE/with Nitrile Packing
-
- Amount Of Content
- 1 Box (100 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 9,240.17
|
TUBE/FUNNEL
|
1 Pack(s)
|
100 Pieces Per Package
|
|
9 Day(s)
|
1 Box (100 pcs) |
Basic Specifications
-
- Product Model
- Spitz / Centrifuge Tube
-
- Outside Diameter(mm)
- 16.5
-
- Height(mm)
- 105 (Stopper Not Included)
-
- Detail Types
- No scale
-
- Type
- ST-16.5S
-
- TGK Code
- 0717-04-62-01
-
- Cap (No.)
- C-2
-
- Specifications
- Fluorine PTFE/with Nitrile Packing
-
- Amount Of Content
- 1 Box (100 pcs)
Product Description
[Features]
Non-graduated centrifuge glass with 16.5 mm in outer diameter, and 105 mm in height.
Specifications of 119240
-
- Product Model
- Spitz / Centrifuge Tube
-
- Outside Diameter(mm)
- 16.5
-
- Height(mm)
- 105 (Stopper Not Included)
-
- Detail Types
- No scale
-
- Type
- ST-16.5S
-
- TGK Code
- 0717-04-62-01
-
- Cap (No.)
- C-2
-
- Specifications
- Fluorine PTFE/with Nitrile Packing
-
- Amount Of Content
- 1 Box (100 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 9,240.17
|
TUBE/FUNNEL
|
1 Pack(s)
|
100 Pieces Per Package
|
|
9 Day(s)
|
1 Box (100 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?