- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
ST Speech, 10 ml, Screw Hole
Specifications of 119241
-
- Product Model
- Spitz / Centrifuge Tube
-
- Outside Diameter(mm)
- 16.5
-
- Height(mm)
- 105 (Stopper Not Included)
-
- Detail Types
- No scale
-
- Capacity(mL)
- 10
-
- Type
- ST-Centrifuge tube 10 ml
-
- TGK Code
- 0717-04-54-01
-
- Cap (No.)
- C-2
-
- Specifications
- Fluorine PTFE/with Nitrile Packing
-
- Amount Of Content
- 1 Box (100 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 13,822.45
|
TUBE/FUNNEL
|
1 Pack(s)
|
100 Pieces Per Package
|
|
9 Day(s)
|
1 Box (100 pcs) |
Basic Specifications
-
- Product Model
- Spitz / Centrifuge Tube
-
- Outside Diameter(mm)
- 16.5
-
- Height(mm)
- 105 (Stopper Not Included)
-
- Detail Types
- No scale
-
- Capacity(mL)
- 10
-
- Type
- ST-Centrifuge tube 10 ml
-
- TGK Code
- 0717-04-54-01
-
- Cap (No.)
- C-2
-
- Specifications
- Fluorine PTFE/with Nitrile Packing
-
- Amount Of Content
- 1 Box (100 pcs)
Product Description
[Features]
Screw cap with 16.5 mm in outer diameter, 105 mm in height, and 10 mm in capacity.
Specifications of 119241
-
- Product Model
- Spitz / Centrifuge Tube
-
- Outside Diameter(mm)
- 16.5
-
- Height(mm)
- 105 (Stopper Not Included)
-
- Detail Types
- No scale
-
- Capacity(mL)
- 10
-
- Type
- ST-Centrifuge tube 10 ml
-
- TGK Code
- 0717-04-54-01
-
- Cap (No.)
- C-2
-
- Specifications
- Fluorine PTFE/with Nitrile Packing
-
- Amount Of Content
- 1 Box (100 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 13,822.45
|
TUBE/FUNNEL
|
1 Pack(s)
|
100 Pieces Per Package
|
|
9 Day(s)
|
1 Box (100 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?