(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Common Sediment Settling Tube with Stop Valve MKS-16.5

Common Sediment Settling Tube with Stop Valve MKS-16.5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 113028

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    16.5
  • Height(mm)
    105 (Stopper Not Included)
  • Capacity(mL)
    10
  • Type
    MKS-16.5
  • TGK Code
    0717-04-53-01
  • Stopper Common for All
    13/12
  • Scale(mL)
    0.1
  • Amount Of Content
    1 Box (10 pcs)
Part Number
113028
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,089.00

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

9 Day(s) 1 Box (10 pcs)

Basic Specifications

Product Description

[Features]
Standard stopper precipitation tube with 16.5 mm in outer diameter, 105 mm in height, and 10 mm in capacity.

Specifications of 113028

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    16.5
  • Height(mm)
    105 (Stopper Not Included)
  • Capacity(mL)
    10
  • Type
    MKS-16.5
  • TGK Code
    0717-04-53-01
  • Stopper Common for All
    13/12
  • Scale(mL)
    0.1
  • Amount Of Content
    1 Box (10 pcs)
Part Number
113028
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,089.00

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

9 Day(s) 1 Box (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1