(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Calibrated Conical Centrifuge Test Tubes 10 mL A Type

Calibrated Conical Centrifuge Test Tubes 10 mL A Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 109115

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    16.5
  • Height(mm)
    105
  • Capacity(mL)
    10
  • Thick(mm)
    1.2
  • Type
    A
  • TGK Code
    0717-04-51-01
  • Mouth Shape
    New Lip
  • Scale(mL)
    0.1
  • Amount Of Content
    1 Box (50 pcs)
Part Number
109115
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 10,380.62

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

9 Day(s) 1 Box (50 pcs)

Basic Specifications

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    16.5
  • Height(mm)
    105
  • Capacity(mL)
    10
  • Thick(mm)
    1.2
  • Type
    A
  • TGK Code
    0717-04-51-01
  • Mouth Shape
    New Lip
  • Scale(mL)
    0.1
  • Amount Of Content
    1 Box (50 pcs)

Product Description

[Features]
Graduated centrifuge glass made of reinforced rigid glass with 10 mL in capacity.

Specifications of 109115

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    16.5
  • Height(mm)
    105
  • Capacity(mL)
    10
  • Thick(mm)
    1.2
  • Type
    A
  • TGK Code
    0717-04-51-01
  • Mouth Shape
    New Lip
  • Scale(mL)
    0.1
  • Amount Of Content
    1 Box (50 pcs)
Part Number
109115
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 10,380.62

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

9 Day(s) 1 Box (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1