(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Cap Test Tube, with ST-13M to 25 KC-1T to 5T

Screw Cap Test Tube, with ST-13M to 25 KC-1T to 5T

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,017.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
119291
119292
119293
119294
119295
119296
119297
119299
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outside Diameter
(mm)
Height
(mm)
Capacity
(mL)
Type TGK Code Cap (No.) Applicable Cap / Product Name Applicable Cap / Thickness
(mm)
Applicable Cap / Diameter
(φ mm)
Amount Of Content

฿ 8,991.03

TUBE/FUNNEL 1 Pack(s)

100 Pieces Per Package

9 Day(s) 13 100 5 ST-13M 0717-03-30-71 KC-1T KC-1 1.5 11.8 1 Box (100 pcs)

฿ 9,595.07

TUBE/FUNNEL 1 Pack(s)

100 Pieces Per Package

9 Day(s) 15 105 10 ST-15S 0717-03-30-72 KC-1T KC-1 1.5 11.8 1 Box (100 pcs)

฿ 5,017.00

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

9 Day(s) 15 150 15 ST-15M 0717-03-30-73 KC-1T KC-1 1.5 11.8 1 Box (50 pcs)

฿ 5,403.43

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

9 Day(s) 16.5 125 15 ST-16.5M 0717-03-30-74 KC-2T KC-2 3 14.6 1 Box (50 pcs)

฿ 5,652.09

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

9 Day(s) 16.5 160 20 ST-16.5L 0717-03-30-75 KC-2T KC-2 3 14.6 1 Box (50 pcs)

฿ 6,419.00

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

9 Day(s) 18 160 25 ST-18S 0717-03-30-76 KC-3T KC-3 3 16.3 1 Box (50 pcs)

฿ 6,531.00

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

9 Day(s) 18 180 30 ST-18M 0717-03-30-77 KC-3T KC-3 3 16.3 1 Box (50 pcs)

฿ 12,295.00

TUBE/FUNNEL 1 Pack(s)

30 Pieces Per Package

21 Day(s) 25 200 50 ST-25M 0717-03-30-78 KC-5T KC-5 1.5 19.2 1 Box (30 pcs)

Basic Specifications

  • Product Model
    Test Tube / Tube
  • Applicable Cap
    Packing for Black Cap
  • Characteristics
    Can be centrifuged with the cap still fitted. High-precision, chemical-resistant, and ideally suited for use with organic solvents. The threaded test tubes can be used with centrifuges of any make. Use for bacterial cultures.
  • Specifications
    Fluorine PTFE/with Nitrile Packing

Product Description

[Features]
Screw cap test tube with 13 to 25 mm in outer diameter, and 100 to 200 mm in height.

Part Number
119291
119292
119293
119294
119295
119296
119297
119299
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outside Diameter
(mm)
Height
(mm)
Capacity
(mL)
Type TGK Code Cap (No.) Applicable Cap / Product Name Applicable Cap / Thickness
(mm)
Applicable Cap / Diameter
(φ mm)
Amount Of Content

฿ 8,991.03

TUBE/FUNNEL 1 Pack(s)

100 Pieces Per Package

9 Day(s) 13 100 5 ST-13M 0717-03-30-71 KC-1T KC-1 1.5 11.8 1 Box (100 pcs)

฿ 9,595.07

TUBE/FUNNEL 1 Pack(s)

100 Pieces Per Package

9 Day(s) 15 105 10 ST-15S 0717-03-30-72 KC-1T KC-1 1.5 11.8 1 Box (100 pcs)

฿ 5,017.00

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

9 Day(s) 15 150 15 ST-15M 0717-03-30-73 KC-1T KC-1 1.5 11.8 1 Box (50 pcs)

฿ 5,403.43

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

9 Day(s) 16.5 125 15 ST-16.5M 0717-03-30-74 KC-2T KC-2 3 14.6 1 Box (50 pcs)

฿ 5,652.09

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

9 Day(s) 16.5 160 20 ST-16.5L 0717-03-30-75 KC-2T KC-2 3 14.6 1 Box (50 pcs)

฿ 6,419.00

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

9 Day(s) 18 160 25 ST-18S 0717-03-30-76 KC-3T KC-3 3 16.3 1 Box (50 pcs)

฿ 6,531.00

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

9 Day(s) 18 180 30 ST-18M 0717-03-30-77 KC-3T KC-3 3 16.3 1 Box (50 pcs)

฿ 12,295.00

TUBE/FUNNEL 1 Pack(s)

30 Pieces Per Package

21 Day(s) 25 200 50 ST-25M 0717-03-30-78 KC-5T KC-5 1.5 19.2 1 Box (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1