- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
P-Test Tube P-10M - P-30/Spitz Glass/Fraction Straight Neck
Specifications of 101039
-
- Product Model
- Test Tube / Tube
-
- Outside Diameter(mm)
- 15
-
- Height(mm)
- 105
-
- Detail Types
- Direct-Port Type
-
- Thick(mm)
- 1.0
-
- Type
- P-15S
-
- TGK Code
- 0717-03-05-47
-
- Characteristics
- Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.
-
- Amount Of Content
- 1 Box (100 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,399.00
|
TUBE/FUNNEL
|
1 Piece(s)
|
|
12 Day(s)
|
1 Box (100 pcs) |
Basic Specifications
-
- Product Model
- Test Tube / Tube
-
- Outside Diameter(mm)
- 15
-
- Height(mm)
- 105
-
- Detail Types
- Direct-Port Type
-
- Thick(mm)
- 1.0
-
- Type
- P-15S
-
- TGK Code
- 0717-03-05-47
-
- Characteristics
- Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.
-
- Amount Of Content
- 1 Box (100 pcs)
Product Description
The highest standard of test tube out there, developed using cutting-edge technology. Cost reduction made possible by the implementation of a new system.
Specifications of 101039
-
- Product Model
- Test Tube / Tube
-
- Outside Diameter(mm)
- 15
-
- Height(mm)
- 105
-
- Detail Types
- Direct-Port Type
-
- Thick(mm)
- 1.0
-
- Type
- P-15S
-
- TGK Code
- 0717-03-05-47
-
- Characteristics
- Uses borosilicate glass, which is optimal for scientific and medical use. There is no molding distortion (strain). The properties of borosilicate glass have been enhanced with excellent impact and chemical resistance, using fully automated molding. Can be cleaned and reused, making considerations for the environment.
-
- Amount Of Content
- 1 Box (100 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,399.00
|
TUBE/FUNNEL
|
1 Piece(s)
|
|
12 Day(s)
|
1 Box (100 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?