Hirsch Funnel 55Z Set / 55Z Cup Only / Base Only

Brand :
KIRIYAMAGLASS

Caution

    Product Description

    [Features]
    · Product Name: Cup Only
    · Features: The cup and base can be separated. Can be held using a clip.
    · Specifications: funnel stem: interchangeable 19/28
    · Internal diameter of filtration area: ø38 mm
    · *Dimensions: internal diameter of cup: approx. 65 mm, outer diameter of base: approx. 59 mm, internal diameter of base: approx. 36 mm, total height: approx. 115 mm
    · The stem can be removed

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat